This Application will be decommissioned as of January 7th 2025

ABL2REM24100K |
Schneider-Electric India DurgaBhai
 
ABL2REM24100K picture- durga-bhai
ABL2REM24100K
single phase power supply, 100...240V input, 24V DC output, 252W, 10,5A
Schneider Electric
Characteristics
Main
Range of product Easy Modicon ABL2
Product or component type Power supply
Power supply type Regulated switch mode
Rated power in W 252 W
Main Input Voltage 100...120 V AC single phase
200...240 V
Output voltage 24 V DC
Power supply output current 10.5 A
Operating position Any position
Vibration resistance 4 gn (f= 10…500 Hz) conforming to IEC 61131-2
Name of test Electromagnetic hypersensitivity (EHS) conforming to IEC 61000-6-2 level A
Complementary
Input voltage limits 90...132 V
180...264 V
Network frequency 47...63 Hz
Inrush current 60 A at 100...120 V AC
60 A at 200...240 V AC
Cos phi 0.5
Efficiency 87 %
Power dissipation in W 37.6 W
Current consumption 2.5 A at 240 V
Input protection type Integrated fuse (not interchangeable)
Output voltage limits 20.4...27.6 V
Line and load regulation +/- 1 %
Holding time >= 12 ms at 115 V
Output protection type Against overload, protection technology: 1.1...1.5 x In
Against short-circuits, protection technology: 1.1...1.5 x In
Against overvoltage, protection technology: 28.8...33.6 V
Thermal
Connections - terminals For ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 12
Marking CE
Electromagnetic compatibility Immunity to electromagnetic interference conforming to EN 55022 class B
Mounting support DIN rail with accessory
DIN rail with accessory
Operating altitude 5000 m
Output coupling Series
Overvoltage category II
Meantime between failure [MTBF] 600000 h at 25 °C
Status LED 1 LED (green) output voltage
Width 215 mm
Height 115 mm
Depth 30 mm
Net weight 0.75 kg
Environment
Product certifications EAC
IC
RoHS
KC
RCM
IP degree of protection IP20 conforming to IEC 62368-1
Ambient air temperature for operation -30…70 °C (with power derating of 2.5 % per °C)
Ambient air temperature for storage -40…85 °C
Relative humidity 10…95 %
Overvoltage category Class I conforming to IEC 62368-1
Pollution degree 2
Dielectric strength 2000 V between input and ground
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 12.3 cm
Package 1 Length 22.2 cm
Package 1 Weight 850.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 21
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 19.0 kg
Unit Type of Package 3 P06
Number of Units in Package 3 252
Package 3 Height 90.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 221.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No