This Application will be decommissioned as of January 7th 2025

AEH-LB02-U25W |
Schneider-Electric India DurgaBhai
AEH- durga-bhai
AEH-LB02-U25W
Homaya LED lamp - 2.5 W - for solar home system
Schneider Electric
TODAY
DEC 22, 2024
End of Commercialization
APR 11, 2023
Main
Range of product Homaya
Product or component type Lamp
Bulb type LED
Mounting support Wall
Ceiling
Pole
Complementary
[Us] rated supply voltage 10.8...20 V DC
Rated lamp wattage 2.5 W
Efficiency 85 %
Luminous flux 220 lm
Light source colour 21 white LED
Kit composition 1 cable (AWG 22)
Bulb lifespan 50000 h
Protection type Reverse polarity protection
Length 140 mm
Width 77 mm
Height 30 mm
Net weight 0.09 kg
Environment
IP degree of protection IP40
Product certifications SONCAP
Ambient air temperature for operation -10…55 °C
Relative humidity 90 %