This Application will be decommissioned as of January 7th 2025

AEH-LP04-5W |
Schneider-Electric India DurgaBhai
AEH- durga-bhai
AEH-LP04-5W
Homaya LED lamp - 5 W - for solar home system
Schneider Electric
TODAY
DEC 22, 2024
End of Commercialization
JUL 07, 2022
Main
Range of product Homaya
Product or component type Lamp
Bulb type LED
Complementary
[Us] rated supply voltage 11.5...14.3 V DC, battery
Rated lamp wattage 5 W
Efficiency 85 %
Luminous flux 460 lm
Light source colour White LED
Signalling function Battery status LED yellow and red
Kit composition 1 cable, cable length: 1 m (AWG 20)
Protection type Undervoltage protection
Length 318 mm
Width 52 mm
Height 60 mm
Net weight 0.32 kg
Environment
Product certifications SONCAP
SABS
Ambient air temperature for operation -10…55 °C
Relative humidity 90 %
Contractual warranty
Warranty 18 months