Schneider-Electric India DurgaBhai
AP20 picture- durga-bhai
AP20
Electra plug - metal clad - 2P+E - 20A - 250V
Schneider Electric
Main
Range Electra IPS
Product or component type Plug
Device application Connection
Plug, socket category Low voltage
Outlet standard Industrial
Complementary
Plug, socket, control station shape Straight
[In] rated current 20 A
Poles description 2P + E
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50 Hz
Plug, socket material Housing: die-cast aluminum alloy
Insulation Anti tracking interior
Device composition Cable gland
Rubber guard for cable entry
Shroud for pins
Pin
Body for housing
Targeted country India
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.7 cm
Package 1 Width 5.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 118.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not compliant
China RoHS Regulation
print China RoHS declaration