This Application will be decommissioned as of January 7th 2025

EOCRSS-60S |
Schneider-Electric India DurgaBhai
 
EOCRSS- durga-bhai
EOCRSS-60S
electronic overcurrent relay - 0.5..6 A - 220 V AC
Schneider Electric
Characteristics
Main
Range of product EOCR
Device short name EOCR-3D420
Product or component type Protection relay
Protection type Overload, In > OC setting
Sensitivity to phase loss
Sensitivity to phase reverse
Locked rotor, In > 3 times OC setting
Phase unbalance, 50 %
Product specific application Overcurrent protection
Analogue output range 4...20 mA
Network type AC
Network frequency 50...60 Hz
Protection ajustment range 5…60 A
Tripping threshold 0.5...6 A
Complementary
[Us] rated supply voltage 220 V AC
Mounting support 35 mm DIN rail
Panel
Contacts type and composition 1 NO + 1 NC (OL)
Short-circuit and overload protection By 4 A gG fuse
[Ue] rated operational voltage 600 V AC 50...60 Hz for power circuit conforming to UL
690 V AC 50...60 Hz for power circuit conforming to CSA
690 V AC 50...60 Hz for power circuit conforming to IEC 60947-4-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-4-1
Reset Manual reset
Electrical 0…1 s by interruption of power supply
Time delay type O-Time: 0.3, 1...30 s, off (definite)
D-Time: 1...120 s, off (definite)
O-Time: 1...30 class (inverse)
D-Time: 0...120 s (inverse)
Display type 7 segments LED
Power consumption per relay 3 W
Connections - terminals Control circuit: cable 2 x 1…1.5 mm²flexible with cable end - M3
Control circuit: cable 2 x 1…1.5 mm²flexible without cable end - M3
Control circuit: cable 1 x 1…2.5 mm²flexible with cable end - M3
Control circuit: cable 1 x 1…2.5 mm²flexible without cable end - M3
Tightening torque Control circuit: 0.8...1.2 N.m on cable, 4.7 mm
Height 71 mm
Width 70 mm
Depth 68 mm
Net weight 0.325 kg
Environment
Standards IEC 60947-4-1
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -20…60 °C conforming to IEC 60947-4-1
Ambient air temperature for storage -30…80 °C
Operating altitude 2000 m
Fire resistance 650 °C conforming to IEC 60695-2-12
960 °C conforming to UL 94
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-7
Vibration resistance 4 gn on panel mounting conforming to IEC 60068-2-6
2 gn on 35 mm DIN rail conforming to IEC 60068-2-6
Dielectric strength 2 kV 50...60 Hz in between case and circuit conforming to IEC 60255-5
1 kV 50...60 Hz in between contact conforming to IEC 60255-5
2 kV 50...60 Hz in between circuit conforming to IEC 60255-5
Surge withstand 6 kV conforming to IEC 61000-4-5
Electromagnetic compatibility Resistance to radiated electromagnetic fields: 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to electrostatic discharge: 8 kV air, 6 kV contact conforming to IEC 61000-4-2
Resistance to fast transient: 2 kV conforming to IEC 61000-4-4
Conducted RF disturbances: 10 V conforming to EN 61000-4-6
Conducted RF disturbances: class A conforming to EN 55011
[Ith] conventional free air thermal current 5 A for control circuit
Permissible current 250 V, 5 A AC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.9 cm
Package 1 Width 8.2 cm
Package 1 Length 7.9 cm
Package 1 Weight 160.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D5a17874-1166-4927-b008-33d15e304a41
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Take-back No