This Application will be decommissioned as of January 7th 2025

EZAROTE |
Schneider-Electric India DurgaBhai
 
EZAROTE picture- durga-bhai
EZAROTE
extended rotary handle, EasyPact EZC100, EasyPact CVS100BS, black handle, black front plate
Schneider Electric
Characteristics
Main
Range of product EZC100
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Extended
Complementary
Rotary handle padlocking 3 padlocks max
Rotary handle mounting location Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 11.5 cm
Package 1 Length 35 cm
Package 1 Weight 779 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.216 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 98 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months