This Application will be decommissioned as of January 7th 2025

EZAUX11 |
Schneider-Electric India DurgaBhai
 
EZAUX11 picture- durga-bhai
EZAUX11
auxiliary and alarm switch AL AX, EasyPact EZC 100, EasyPact CVS 100BS, 2 common point changeover contacts
Schneider Electric
Characteristics
Main
Range of product EZC100
Range EasyPact
Device short name AL
AX
Product or component type Switch
Device application Signalling
Alarm
Range compatibility EasyPact EZC circuit breaker
Signal contacts composition 2 NO/NC
Complementary
Auxiliary contacts type Standard
[Ith] conventional free air thermal current 5 A
[Ie] rated operational current AC-12: 3 A at 250 V AC 50/60 Hz
AC-12: 5 A at 125 V AC 50/60 Hz
AC-12: 5 A at 24 V AC 50/60 Hz
AC-12: 5 A at 48 V AC 50/60 Hz
AC-15: 2 A at 250 V AC 50/60 Hz
AC-15: 3 A at 125 V AC 50/60 Hz
AC-15: 5 A at 24 V AC 50/60 Hz
AC-15: 5 A at 48 V AC 50/60 Hz
DC-12: 0.2 A at 250 V DC
DC-12: 0.4 A at 125 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 4 A at 24 V DC
DC-14: 0.2 A at 250 V DC
DC-14: 0.4 A at 125 V DC
DC-14: 1 A at 48 V DC
DC-14: 3 A at 24 V DC
Minimum load 10 mA at 24 V
Auxiliary connection terminal Lead wire
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.54 cm
Package 1 Width 7.11 cm
Package 1 Length 8.38 cm
Package 1 Weight 0.06 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months