This Application will be decommissioned as of January 7th 2025

LV426930 |
Schneider-Electric India DurgaBhai
 
LV426930 picture- durga-bhai
LV426930
direct rotary handle black - for circuit breaker and switch
Schneider Electric
Characteristics
Main
Range compatibility PowerPact PowerPact B
ComPact ComPact NSXm
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Enclosure mounting style Direct
Complementary
Rotary handle padlocking Padlock in OFF position
1 to 3 padlocks
Padlock in ON position
Product mounting position Front
Locking options description 1 to 3 padlocks Ø 4 to Ø 8
Environment
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.6 cm
Package 1 Width 8.4 cm
Package 1 Length 8.9 cm
Package 1 Weight 199 g
Unit Type of Package 2 S03
Number of Units in Package 2 45
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.393 kg
Offer Sustainability
SCIP Number 894a2c17-e594-4a13-a65e-b97d9c6b2a52
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 2