This Application will be decommissioned as of January 7th 2025

LV426940 |
Schneider-Electric India DurgaBhai
 
LV426940 picture- durga-bhai
LV426940
spreader set - 35 mm pitch - 3 poles
Schneider Electric
Characteristics
Main
Range compatibility PowerPact PowerPact B
ComPact ComPact NSXm
TeSys TeSys GV4
TeSys TeSys BV4
Product or component type Spreader
Complementary
Accessory / separate part type Connection accessories
Poles description 3P
Quantity per set Set of 1
Provided equipment Interphase barriers
Mounting mode Fixed
Location of connection Downstream
Upstream
[In] rated current 160 A
Connection pitch 35 mm
Conductor material Copper
Connections - terminals Crimp lug (upstream)
Crimp lug (downstream)
Tightening torque 9 N.m upstream
9 N.m downstream
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.78 cm
Package 1 Width 12.7 cm
Package 1 Length 12.7 cm
Package 1 Weight 0.17 kg
Unit Type of Package 2 S04
Number of Units in Package 2 26
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 5.23 kg
Unit Type of Package 3 P06
Number of Units in Package 3 832
Package 3 Height 80 cm
Package 3 Width 100 cm
Package 3 Length 60 cm
Package 3 Weight 128.16 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No