Fault type
|
Overload
Short-circuit
|
Local signalling
|
ON/OFF indication for open/close
Trip indicator for relay trip indicator
|
Auxiliary contacts type
|
Standard
|
Mounting mode
|
Clip-on
|
[Ith] conventional free air thermal current
|
5 A
|
Breaking capacity (A)
|
AC-12: 5 A at 24 V AC 50/60 Hz
AC-12: 5 A at 48 V AC 50/60 Hz
AC-12: 5 A at 110...127 V AC 50/60 Hz
AC-12: 5 A at 220/240 V AC 50/60 Hz
AC-12: 5 A at 380/440 V AC 50/60 Hz
AC-12: 5 A at 660/690 V AC 50/60 Hz
AC-15: 5 A at 24 V AC 50/60 Hz
AC-15: 5 A at 48 V AC 50/60 Hz
AC-15: 4 A at 110...127 V AC 50/60 Hz
AC-15: 3 A at 220/240 V AC 50/60 Hz
AC-15: 2.5 A at 380/440 V AC 50/60 Hz
AC-15: 0.1 A at 660/690 V AC 50/60 Hz
DC-12: 5 A at 24 V DC 50/60 Hz
DC-12: 2.5 A at 48 V DC 50/60 Hz
DC-12: 0.6 A at 110 V DC 50/60 Hz
DC-12: 0.3 A at 250 V DC
DC-13: 2.5 A at 24 V DC
DC-13: 1.2 A at 48 V DC
DC-13: 0.35 A at 110 V DC
DC-13: 0.05 A at 250 V DC
DC-14: 1 A at 24 V DC
DC-14: 0.2 A at 48 V DC
DC-14: 0.05 A at 110 V DC
DC-14: 0.03 A at 250 V DC
|
Minimum load
|
2 mA at 17 V DC
|
Auxiliary connection terminal
|
Spring
|
Wire stripping length
|
8 mm for front connection
|