Schneider-Electric India DurgaBhai
 
LV429343 picture- durga-bhai
LV429343
extended rotary handle, Compact NSX 100/160/250, PowerPact Multistandard H/J, telescopic handle for withdrawable device, 248 mm to 600 mm
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Telescopic
Complementary
Rotary handle padlocking 1 to 3 padlocks
Rotary handle mounting location Front
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 10 cm
Package 1 Length 48 cm
Package 1 Weight 763 g
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 4449.6 g
Package 3 Height 80.0 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months