This Application will be decommissioned as of January 7th 2025

LV434196 |
Schneider-Electric India DurgaBhai
 
LV434196 picture- durga-bhai
LV434196
breaker ULP cord, Compact NS, Masterpact NT/NW, length 1.3 m
Schneider Electric
Characteristics
Main
Device short name cord L = 1.3 m
Product or component type Single-end prefabricated cable
Range compatibility MasterPact MasterPact MTZ
MasterPact MasterPact NW
MasterPact MasterPact NT
ComPacT new generation ComPacT NS new generation
ComPact ComPact NS
Complementary
Localisation on device External
Internal
Connector type 1 RJ45
Length 1.3 m
Accessory / separate part category Spare part
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.684 cm
Package 1 Width 5.588 cm
Package 1 Length 3.556 cm
Package 1 Weight 54.431 g
Unit Type of Package 2 S02
Number of Units in Package 2 111
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.217 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 3
Contractual warranty
Warranty 18 months