Back
MEH_VCGH1_050A44_3
MPP - CYL GH1 3PH 5KVAr 440V 50Hz
Download MEH_VCGH1_050A44_3 product datasheet
TODAY
MAY 18, 2024
End of Commercialization
NOV 01, 2020
Main
Range of product
VarPlus Can
Product or component type
Harmonic gas heavy duty capacitor
Complementary
Reactive power rating
5 kvar
Network rated voltage
440 V
Tuning factor
5.67
7
Maximum switching operation per year
7000
Diameter
63 mm
Height
195 mm
Quantity per set
1
Contractual warranty
Warranty
18 months