This Application will be decommissioned as of January 7th 2025

METSEEM6400NGPOCL5 |
Schneider-Electric India DurgaBhai
 
METSEEM6400NGPOCL5 picture- durga-bhai
METSEEM6400NGPOCL5
Conzerv Power and Energy meter - instantaneous, pulse output, THD, Class 0.5S
Schneider Electric
Characteristics
Main
Range EasyLogic
Product name EM6400NG+ POP
Product or component type Energy meter
Complementary
Power quality analysis Total harmonic distortion
Device application Power monitoring
Type of measurement Current
Voltage
Frequency
Apparent energy
Apparent power
Active and reactive energy
Active and reactive power
Metering type Average current Iavg
Calculated neutral current
Reactive power Q, Q1, Q2, Q3
Peak demand currents
Unbalance current
Demand current I1, I2, I3
Peak demand power PM, QM, SM
Apparent power S, S1, S2, S3
Phase currents
Average voltage Vavg
Voltage U21, U32, U13, V1, V2, V3
Power factor and displacement PF (signed, four quadrant)
Demand power P, Q, S
Active power P, P1, P2, P3
Active, reactive, apparent energy (signed, four quadrant)
[Us] rated supply voltage 40...300 V AC 45...65 Hz
40...300 V DC
Network frequency 50 Hz
60 Hz
[In] rated current 1 A
5 A
Type of network 3P
1P + N
2P + N
2P
3P + N
Maximum power consumption in VA 6 VA at 277 V between phase and neutral
Maximum power consumption in W 2 W at 277 V
Display type 7 segments LED
Display colour Red
Messages display capacity 3 fields of 4 characters
Display digits 12 digit(s) - 14.2 mm in height
Communication of data Reading of time-stamped measurements and events
Total energy
Energy metering
Net energy
Tamperproof of settings Protected by access code
Sampling rate 64 samples/cycle
Measurement current 5…6000 mA
Signal Current 0...12 A (impedance 0.3 MOhm)6 x
Voltage (impedance 5 MOhm)4 x
Measurement voltage 35…480 V AC 45...65 Hz between phases
35…277 V AC 45...65 Hz between phase and neutral
35…600 V AC 45...65 Hz between phases
35…347 V AC 45...65 Hz between phase and neutral
600…999000 V AC 45...65 Hz with external VT
Frequency measurement range 45…65 Hz
Measurement accuracy Current +/- 0.5 %
Voltage +/- 0.5 %
Power +/- 0.5 %
Frequency +/- 0.05 %
Power factor +/- 0.01
Accuracy class Class 5P total current harmonic distortion THD (I) conforming to IEC 61557-12
Class 5P total voltage harmonic distortion THD (U) conforming to IEC 61557-12
Class 0.5S active energy conforming to IEC 62053-22
Class 1 reactive energy conforming to IEC 62053-24
Number of outputs 1 pulse
Output voltage 5...40 V DC@20 mA
Impulse duration 20 ms
Demand intervals Configurable from 1 to 60 min
Local signalling Green LED: activity
Red LED: output signal 1...9999000 pulse/ k_h (kWh, kVAh, kVARh)
Communication port protocol -
Communication port support -
Data recording Energy consumption logs
Material Polycarbonate
Flame retardance V-0 conforming to UL 94
Mounting mode Flush-mounted
Mounting support Framework
Installation category III
Type of installation Indoor installation
Measurement category Category III 480 V
Category II 480…600 V
Electrical insulation class Class II
Connections - terminals Current circuit: screw clamp terminals (bottom) 2.08…3.31 mm² cable(s)
Voltage circuit: screw clamp terminals (top) 0.82…3.31 mm² cable(s)
Control circuit: screw clamp terminals (top) 0.82…3.31 mm² cable(s)
Communication: screw clamp terminals 0.33…3.31 mm² cable(s)
Tightening torque Current circuit: 0.9…1 N.m Philips No 2 screwdriver
Voltage circuit: 0.9…1 N.m Philips No 2 screwdriver
Control circuit: 0.9…1 N.m Philips No 2 screwdriver
Communication: 0.9…1 N.m Philips No 2 screwdriver
Wire stripping length Current circuit: 3.68 mm
Voltage circuit: 7 mm
Control circuit: 7 mm
Communication: 7 mm
Standards IEC 61010-1:ed. 3
UL 61010-1:ed. 3
Product certifications CE conforming to IEC 61010-1
CULus conforming to UL 61010-1
CULus conforming to CSA C22.2 No 61010-1
C-Tick
Width 96 mm
Depth Panel : 73 mm
Outside : 13 mm
Height 96 mm
Net weight 600 g
Environment
Electromagnetic compatibility Electrostatic discharge conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
Surge immunity test conforming to IEC 61000-4-5
Conducted RF disturbances conforming to IEC 61000-4-6
Magnetic field at power frequency conforming to IEC 61000-4-8
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Emission tests conforming to FCC part 15 class A
Overvoltage category III
IP degree of protection IP51 front: conforming to IEC 60529
IP30 body: conforming to IEC 60529
Relative humidity 5…95 % at 50 °C
Pollution degree 2
Ambient air temperature for operation -10…60 °C
Ambient air temperature for storage -20…70 °C
Operating altitude <= 2000 m
Service life 7 year(s)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 9.6 cm
Package 1 Length 9.6 cm
Package 1 Weight 0.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No