This Application will be decommissioned as of January 7th 2025

METSEPM2130D |
Schneider-Electric India DurgaBhai
 
METSEPM2130D picture- durga-bhai
METSEPM2130D
EasyLogic PM2130, Power & Energy meter, up to 31stH, LED, RS485, class 0.5S
Schneider Electric
Characteristics
Main
Range EasyLogic
Product name EasyLogic PM2100
Device short name PM2130
Product or component type Power meter
Complementary
Device application Sub billing
Power monitoring
Power quality analysis Total harmonic distortion
Up to the 31st harmonic
Type of measurement Apparent power min/max, total
Active and reactive power min/max, total
Current min/max, avg
Voltage min/max, avg
Frequency min/max, avg
Total current harmonic distortion THD (I) per phase
Total voltage harmonic distortion THD (U) per phase
Power factor min/max, avg
Apparent energy total
Active and reactive energy total
Metering type Peak demand power PM, QM, SM
Peak demand currents
Calculated neutral current
Reactive power Q, Q1, Q2, Q3
Current I, I1, I2, I3
Voltage U, U21, U32, U13, V, V1, V2, V3
Apparent power S, S1, S2, S3
Active, reactive, apparent energy (signed, four quadrant)
Active power P, P1, P2, P3
Demand power P, Q, S
Unbalance current
Accuracy class Class 1 reactive energy conforming to IEC 62053-24
Class 0.5S active energy conforming to IEC 62053-22
Class 5 harmonic distorsion (I THD & U THD)
Measurement accuracy Apparent power +/- 0.5 %
Active energy +/- 0.5 %
Reactive energy +/- 1 %
Active power +/- 0.5 %
Voltage +/- 0.5 %
Power factor +/- 0.01
Current +/- 0.5 %
Frequency +/- 0.05 %
Measurement current 5…6000 mA
Measurement voltage 35…480 V AC 50/60 Hz between phases
20…277 V AC 50/60 Hz between phase and neutral
480…999000 V AC 50/60 Hz with external VT
Frequency measurement range 45…65 Hz
[Us] rated supply voltage 80...277 V AC 45...65 Hz +/- 10 %
100...277 V DC +/- 10 %
Network frequency 60 Hz
50 Hz
Ride-through time 50 ms 120 V AC typical
50 ms 230 V AC typical
50 ms 125 V DC typical
[In] rated current 1 A
5 A
Maximum power consumption in VA 8 VA at 277 V AC
Maximum power consumption in W 3.3 W (power lines (AC))
3.3 W at 277 V (power lines (DC))
Input impedance Current (impedance <= 0.3 mOhm)
Voltage (impedance > 5 MOhm)
Tamperproof of settings Protected by access code
Display type 7 segments LED
Display colour Red
Messages display capacity 3 fields of 4 characters
Display digits 12 digit(s) - 14.2 mm in height
Demand intervals Configurable from 1 to 60 min
Information displayed Demand current (past value)
Demand current (present value)
Demand power (past value)
Demand power (present value)
Voltage
Current
Frequency
Energy consumption
Harmonic distortion
Power factor
Active power
Apparent power
Reactive power
Unbalanced in %
Control type 3 x button
Local signalling Red LED: output signal 1...9999000 pulse/ k_h (kWh, kVAh, kVARh)
Green LED: module operation and integrated communication
Number of inputs 0
Number of outputs 0
Communication port protocol Modbus RTU at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2 wires, insulation 2500 V
Communication port support Screw terminal block: RS485
Data recording Min/max for 8 parameters
Energy consumption logs
Time stamping
Power logs
Function available Real time clock
Sampling rate 64 samples/cycle
Cybersecurity Enable/disable communication ports
Communication service Remote monitoring
Product certifications CE conforming to IEC 61010-1
CULus conforming to UL 61010-1
CULus conforming to CSA C22.2 No 61010-1
RCM
EAC
C-Tick
Mounting mode Clip-on
Mounting position Vertical
Mounting support Framework
Provided equipment 1 x installation guide
Measurement category Category III 480 V
Category II 480…600 V
Electrical insulation class Double insulation
Class II
Flame retardance V-0 conforming to UL 94
Connections - terminals Current transformer: screw connection (bottom) 6
Voltage inputs: screw connection (top) 4
Material Polycarbonate
Width 96 mm
Depth Total : 76.09 mm
Embedded : 61.64 mm
Height 96 mm
Net weight 300 g
Targeted country India
Environment
Service life 7 year(s)
IP degree of protection IP54 front: conforming to IEC 60529
IP30 body: conforming to IEC 60529
Relative humidity 5…95 % at 50 °C
Pollution degree 2
Ambient air temperature for operation -10…60 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 2000 m
Electromagnetic compatibility Electrostatic discharge conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
Surge immunity test conforming to IEC 61000-4-5
Conducted RF disturbances conforming to IEC 61000-4-6
Magnetic field at power frequency conforming to IEC 61000-4-8
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Emission tests conforming to FCC part 15 class A
Overvoltage category III
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 9.6 cm
Package 1 Length 9.6 cm
Package 1 Weight 0.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 408f3656-3c4a-4246-a1bc-3e783803af5e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No