Schneider-Electric India DurgaBhai
NDHOMT1 picture- durga-bhai
NDHOMT1
direct rotary handle - black - 1 to 3 padlocks
Merlin Gerin
TODAY
OCT 31, 2024
 
 
 
End of Commercialization
JUL 14, 2022
End of Standard Services
SEP 28, 2022
Main
Range of product NKS200R
NKS160R
NKS100R
Device short name direct rotary handle
Accessory / separate part type Rotary handle
Handle colour Black
Rotary handle padlocking 1 to 3 padlocks
Complementary
Handle front plate colour Black
Rotary handle mounting style Direct
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 54.5 cm
Package 1 Width 34.5 cm
Package 1 Length 39 cm
Package 1 Weight 0.92 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months