Schneider-Electric India DurgaBhai
NKS100R040AC3P picture- durga-bhai
NKS100R040AC3P
Simpact NKS100R circuit breaker - 3P - 40 A - 10 kA - 415 V - fixed pick-up
Merlin Gerin
TODAY
OCT 31, 2024
 
 
 
End of Commercialization
JUL 14, 2022
End of Standard Services
SEP 28, 2022
Main
Product or component type Circuit breaker
Device short name Simpact NKS100R
Circuit breaker name Simpact NKS100R
Poles description 3P
Network type AC
Mounting mode Fixed
Breaking capacity code R
Breaking capacity 10 kA Icu at 415 V AC 50 Hz conforming to IEC 60947-2
10 kA Icu at 415 V AC 50 Hz conforming to IS 13947 part 2
Utilisation category Category A
Trip unit name MA
Trip unit technology Magnetic
Long time pick-up adjustment type Ir Fixed
Pole distance 30 mm
Complementary
Network frequency 50 Hz
Control type Toggle
Mounting support Backplate
Upside connection Front
Downside connection Front
Mechanical durability 10000 cycles
Electrical durability 1500 cycles 415 V conforming to IS 13947 part 2
Category A: 1500 cycles 415 V AC 50 Hz conforming to IEC 60947-2
Connection pitch 30 mm (without spreader)
36.5 mm (with spreader)
Protection type Fully magnetic
Height 153 mm
Width 90 mm
Depth 83 mm
Environment
Standards IEC 60947-1
IS 13947 part 2
IS 13947 part 1
IEC 60947-2
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -50…85 °C
Climatic withstand Exposure to cold - 55 °C conforming to IEC 68-2-1
Exposure to dry heat 85 °C conforming to IEC 68-2-2
Continuous exposure to damp heat 95 % relative humidity at 55 °C conforming to IEC 68-2-30
Salt mist 2 conforming to IEC 68-1-52
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 8 cm
Package 1 Length 14 cm
Package 1 Weight 780 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months