Schneider-Electric India DurgaBhai
NX100TPNDI picture- durga-bhai
NX100TPNDI
fuse switch NX032 - 3P - DIN fuse - size 000 - 100 A - 415 V
Merlin Gerin
Main
Range of product Fupact
Fuse switch name NX032
Poles description 3P
Protected poles description 3f
Fuse type DIN
Fuse size 000
Network type AC
Provision for padlocking Padlockable
[Ie] rated operational current DC-22A: 100 A at 125 V DC (2 poles in series)
DC-23A: 100 A at 125 V DC (2 poles in series)
AC-22A: 100 A at 220/240 V AC 50/60 Hz
AC-23A: 100 A at 220/240 V AC 50/60 Hz
DC-22A: 100 A at 250 V DC (4 poles in series)
DC-23A: 100 A at 250 V DC (4 poles in series)
AC-22A: 100 A at 380/415 V AC 50/60 Hz
Suitability for isolation Yes
Complementary
Network frequency 50/60 Hz
Control type Direct rotary handle
Rotary handle mounting location Front
Rotary handle mounting style Telescopic shaft with rotary handle
Handle colour Black
[Ith] conventional free air thermal current 100 A ( 50 °C )
Rated duty Uninterrupted
[Ui] rated insulation voltage 690 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ue] rated operational voltage 415 V AC 50/60 Hz
[Im] rated making and breaking capacity Icm 176 kA at 415 V (with fuse)
Icn 80 kA at 415 V (with fuse)
Contact position indicator Yes
Environment
Standards EN 60947-3
IEC 60947-3
EN 60947-1
Pollution degree 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 17.0 cm
Package 1 Length 37.0 cm
Package 1 Weight 4.25 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months