Terminals description ISO n°1
|
(X1-X2)PL
|
Device mounting
|
Fixing hole 22.3 +0.4/0 conforming to IEC 60947-5-1
|
Fixing center
|
>= 30 x 40 mm (support panel) metal - thickness: 1…6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2…6 mm
|
Fixing mode
|
Fixing nut beneath head recommended torque: 2.2 N.m (+/- 0.2 N.m)
|
Marking
|
CE
CCC
|
[Us] rated supply voltage
|
24 V
|
Connections - terminals
|
Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end conforming to IEC 60947-1
|
Tightening torque
|
0.8…1 N.m conforming to IEC 60947-1
|
Shape of screw head
|
Cross compatible with Philips No 2 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
|
[Ui] rated insulation voltage
|
400 V (pollution degree 3) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
Signalling type
|
Steady
|
Supply voltage limits
|
0.8…1.2 V AC/DC
|
Current consumption
|
<= 20 mA
|
Service life
|
40000 h at rated voltage and 25 °C
|
Height
|
29 mm
|
Width
|
29 mm
|
Depth
|
53 mm
|
Net weight
|
0.02 kg
|