This Application will be decommissioned as of January 7th 2025

ZBVM3N |
Schneider-Electric India DurgaBhai
 
ZBVM3N picture- durga-bhai
ZBVM3N
Light block for head 22mm, Harmony XB5N XB7N, green, integral LED, 230V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XB5N/XB7N
Product or component type Light block
Device short name ZBV
Sale per indivisible quantity 20
Complementary
CAD overall width 10 mm
CAD overall height 32 mm
CAD overall depth 45 mm
Terminals description ISO n°1 (21-22)X1-X2
Net weight 0.017 kg
Connections - terminals Captive screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminal, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1
Tightening torque 0.8…1.2 N.m conforming to IEC 60947-1
Shape of screw head Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Signalling type Steady
Light source Integral LED
Light block supply Direct
Light source colour Green
[Us] rated supply voltage 220...240 V AC at 50/60 Hz
Supply voltage limits 195…264 V AC
Current consumption 14 mA
Service life 100000 h at rated voltage and 25 °C
Surge withstand 1 kV conforming to IEC 61000-4-5
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Standards IEC 60947-5-4
IEC 60947-1
IEC 60947-5-1
IS 13947-5-1
Product certifications CE
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
Electromagnetic emission Class B conforming to IEC 55011
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 1.0 cm
Package 1 Length 1.0 cm
Package 1 Weight 0.009 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 37
Contractual warranty
Warranty 18 months