Schneider-Electric
 
140ACI03000 picture- sonepar
140ACI03000
analog input module Modicon Quantum - 8 I multirange
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Analogue input module
Type of filter Single pole low pass - 3 dB at 15 Hz +/- 20 %
Complementary
Analogue input number 8
Input type Differential
Addressing requirement 9 input words
Analogue input resolution 12 bits
Linear measuring range 1...5 V
4...20 mA
Absolute maximum input 50 V DC
25 mA
Input impedance 250 Ohm current +/- 0.01 %
> 20 MOhm voltage
Absolute accuracy error +/- 0.05 % of full scale
+/- 0.1 % of full scale maximum
Linearity error +/- 0.04 %
Accuracy drift according to temperature +/- 0.0025 % of full scale/°C
<= 0.005 % of full scale/°C
Common mode rejection > - 72 dB 60 Hz
Isolation between channels and bus 1000 V DC
3000 V DC for 60 s
Isolation between channels 30 V DC
Update time 5 ms
Fault type Broken wire 4...20 mA
Undervoltage range 1...5 V
Marking CE
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault
8 LEDs (green) for channel is turned on
8 LEDs (red) for channel fault
Bus current requirement 240 mA
Power dissipation in W 2 W
Module format Standard
Net weight 0.3 kg
Environment
Standards UL 508
CSA C22.2 No 142
Product certifications FM Class 1 Division 2
cUL
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 16.5 cm
Package 1 Length 31.0 cm
Package 1 Weight 450.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.58 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months