Schneider-Electric
 
140AMM09000 picture- sonepar
140AMM09000
analog input output module Modicon Quantum - 4 I - 2 O
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Input/output analog module
Type of filter Single pole low pass - 3 dB at 21 Hz +/- 20 % input circuit
Complementary
I/O modularity 6 channels
Addressing requirement 2 output words
5 input words
Analogue input number 4
Analogue input type Bipolar current +/- 20 mA - resolution: 15 bits DC
Bipolar voltage +/- 10 V - resolution: 16 bits DC
Bipolar voltage +/- 5 V - resolution: 15 bits DC
Unipolar current 0...20 mA - resolution: 15 bits DC
Unipolar offset current 4...20 mA - resolution: 14 bits DC
Unipolar offset voltage 1...5 V - resolution: 14 bits DC
Unipolar voltage 0...10 V - resolution: 16 bits DC
Unipolar voltage 0...5 V - resolution: 15 bits DC
Absolute maximum input +/- 25 mA current
+/- 50 V voltage
Input impedance > 10 MOhm voltage
> 250 Ohm current
Offset +/- 0.0014 % of full scale maximum/°C 0...60 °C input circuit
Gain shift +/- 0.002 of full scale maximum 0...60 °C input circuit
Common mode rejection > 80 dB 50/60 Hz input circuit
Analogue output number 2
Analogue output range 4...20 mA
Analogue output resolution 12 bits
Loop voltage 0…60 V DC with external resistance output circuit
7…30 V DC output circuit
Maximum voltage drop <30 V DC at 20 mA
Setting time 900 µs to +/- 0.1 % of the final value output circuit
External power requirement 7...30 V output circuit
Absolute accuracy error +/- 0.004 % of full scale at 0…60 °C output circuit
+/- 0.007 %/°C of full scale maximum at 0…60 °C output circuit
+/- 0.03 % at 25 °C input circuit
+/- 0.05 % of full scale maximum at 25 °C input circuit
+/- 0.20 % of full scale at 25 °C output circuit
Linearity 2.4 % over and under range voltage
2.4 % over range, and - 9.6 % under range current
Monotonic +/- 1 LSB input
Monotonic +/- 1 LSB output
Update time 15 ms output circuit
320 ms input circuit
Fault type Open circuit input/output circuit
Overtacking scale (unipolar) input circuit
Status byte output circuit
Isolation between channels 500 V AC for 1 minute
750 V DC for 1 minute
Isolation between channels and bus 500 V AC for 1 minute
750 V DC for 1 minute
Isolation between input channel and output channel 500 V for 1 minute
750 V for 1 minute
Marking CE
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault
6 LEDs (green) for channel is turned on
6 LEDs (red) for channel fault
Bus current requirement 350 mA
Module format Standard
Net weight 0.3 kg
Environment
Product certifications FM Class 1 Division 2
C-Tick.1
Standards UL 508
CSA C22.2 No 142
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 16.4 cm
Package 1 Length 31.0 cm
Package 1 Weight 461.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.62 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months