Schneider-Electric
 
140CPS11420 picture- sonepar
140CPS11420
power supply module Modicon Quantum - 115 V/230 V AC - summable or standalone
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Power supply module
Power supply type Summable or standalone
Complementary
Input voltage 115 V (93...132 V) AC 47…63 Hz
230 V (170...276 V) AC
Input current 1300 mA at 115 V
750 mA at 230 V
Inrush current 19 A 230 V
38 A 115 V
Rated power in VA 130 VA
Associated fuse rating 2 A, slow-blow
Harmonic distortion <= 10 % of fundamental rms value
Output voltage 5.1 V DC
Power supply output current 11 A 60 °C standalone
20 A 60 °C summable
Output overvoltage protection Internal
Output overload protection Internal
Power dissipation 6 + (1.5 x Iout) where Iout is in A
Alarm output 1 NC 6 A 220 V power supply fault
Local signalling 1 LED (green) for power (PWR OK)
Marking CE
Module format Standard
Net weight 0.65 kg
Environment
Standards UL 508
CSA C22.2 No 142
Product certifications cUL
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.49 cm
Package 1 Width 16.3 cm
Package 1 Length 31.08 cm
Package 1 Weight 785.4 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6133.5 g
Unit Type of Package 3 P12
Number of Units in Package 3 168
Package 3 Height 95 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 156204 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months