Schneider-Electric
 
140CPS21100C picture- sonepar
140CPS21100C
power supply module Modicon Quantum - 24 V DC 20..30 V - standalone
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Power supply module
Power supply type Standalone
Complementary
Input voltage 24 V (20...30 V) DC
Input current 1600 mA
Inrush current 30 A
Maximum input power interruption 1 ms 20 V
20 ms 25 V
Associated fuse rating 2.5 A, slow-blow
Output voltage 5.1 V DC
Power supply output current 0.3…3 A standalone
Output overvoltage protection Internal
Output overload protection Internal
Power dissipation 2 + (3 x Iout) where Iout is in A
Local signalling 1 LED (green) for power (PWR OK)
Marking CE
Module format Standard
Net weight 0.65 kg
Environment
Protective treatment Conformal coating Humiseal 1A33
Standards CSA C22.2 No 142
UL 508
Product certifications FM Class 1 Division 2
CUL
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 740 g
Package 1 Height 5 cm
Package 1 width 16.5 cm
Package 1 Length 31.5 cm
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Weight 1.48 kg
Package 2 Height 15 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months