Schneider-Electric
 
140CPS22400 picture- sonepar
140CPS22400
power supply module Modicon Quantum - 24 V DC 20..30 V - redundant
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Power supply module
Power supply type Redundant
Complementary
Input voltage 24 V (20...30 V) DC
Input current 3800 mA
Inrush current 14 A 20 V
25 A 24 V
Maximum input power interruption 100 ms
1 ms 20 V
Associated fuse rating 5 A, slow-blow
Output voltage 5.1 V DC
Power supply output current 8 A redundant
Output overvoltage protection Internal
Output overload protection 2.3 x maximum rated input voltage for 1.3 ms
Power dissipation 6 + (1.8 x Iout) where Iout is in A
Alarm output 1 NC 6 A 220 V power supply fault
Local signalling 1 LED (green) for power (PWR OK)
Marking CE
Module format Standard
Net weight 0.65 kg
Environment
Standards UL 508
CSA C22.2 No 142
Product certifications FM Class 1 Division 2
cUL
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 840.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.38 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months