Schneider-Electric
 
140CRA93200C picture- sonepar
140CRA93200C
RIO drop adaptor module Modicon Quantum - 2 connectors with redundant cable
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type RIO drop adaptor module
Complementary
Product compatibility Quantum
Maximum number of I/O expansion module 27
Type of cable 75 Ohm coaxial cable
Transmission rate 1544 Mbit/s
Dynamic range 35 dB
Isolation voltage 500 V DC coaxial center and ground
Electrical connection 2 female connectors F, elbowed with redundant cable
Diagnostics startup RAM address/data
Power up and runtime
Executive checksum
Power dissipation in W 3.8 W 2 channels
Bus current requirement 750 mA 2 channels
Module format Standard
Environment
Protective treatment Conformal coating Humiseal 1A33
Standards UL 508
CUL
CSA C22.2 No 142
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 530 g
Package 1 Height 5 cm
Package 1 width 16.5 cm
Package 1 Length 31.5 cm
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Weight 3.71 kg
Package 2 Height 30 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months