Schneider-Electric
 
140DAI54000 picture- sonepar
140DAI54000
discrete input module Modicon Quantum - 16 I - 115 V AC - 16 channels
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type VAC discrete input modules
Software name Concept
ProWORX 32
Unity Pro
Discrete input number 16
Complementary
Group of channels 16
Addressing requirement 1 input word
Discrete input voltage 115 V AC
Input current 11.1 mA at 57...63 Hz
13.2 mA at 47...53 Hz
Voltage state 1 guaranteed 79...132 V AC at 57...63 Hz
85...132 V AC at 47...53 Hz
Voltage state 0 guaranteed 0...20 V AC at 57...63 Hz
0...20 V AC at 47...53 Hz
Input impedance 12000 Ohm capacitive at 57...63 Hz
14400 Ohm capacitive at 47...53 Hz
Network frequency limits 47…63 Hz
Maximum leakage current 2.1 mA
Absolute maximum input 132 V continuous
156 V 10 s
200 V 1 cycle
Response time 4.9...0.75 ms x line cycle Off-On
7.3...12.3 ms On-Off
Isolation between channels 1780 Vrms for 1 minute
Isolation between channels and bus 1780 Vrms for 1 minute
Bus current requirement 180 mA
Maximum power dissipation in W 5.5 W
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault detected (F)
16 LEDs (green) for input status
Marking CE
Module format Standard
Net weight 0.31 kg
Environment
Standards UL 508
CSA C22.2 No 142
Product certifications FM Class 1 Division 2
CUL
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 424 g
Package 1 Height 4.5 cm
Package 1 width 15.5 cm
Package 1 Length 30.5 cm
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Weight 2.968 kg
Package 2 Height 30 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months