Schneider-Electric
 
140DDO35301 picture- sonepar
140DDO35301
discrete output module Modicon Quantum - 32 O - positive logic (source)
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Dc discrete output module
Discrete output number 32
Complementary
Group of channels 4 groups of 8
Discrete output logic Positive logic (source)
Addressing requirement 2 output words
Discrete output voltage 24 V DC
Output voltage limits 19.2...30 V
Absolute maximum output 50 V for 1 s decaying pulse
Maximum voltage drop <0.4 V 0.5 A
Maximum load current 16 A per module
4 A per group
Surge current 2 A
Response time <= 0.1 ms at state 1 to state 0
<= 1 ms at state 0 to state 1
Maximum leakage current 1 mA 24 V
Load inductance Inductance(H) = 0.5/((current(A))² x (switching frequency(Hz)))
Fault indication Loss of field power
Blown fuse
Associated fuse rating 3 A each point
5 A per group
Isolation between channels and bus 1780 Vrms DC for 1 minute
Isolation between group 500 Vrms DC for 1 minute
Protection type Internal output protection by 5 A fuse per group
Power dissipation 5 W
Marking CE
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault detected (F)
32 LEDs (green) for input status
Bus current requirement 330 mA
Module format Standard
Net weight 0.45 kg
Environment
Product certifications FM Class 1 Division 2
C-Tick
RMRS
GOST
Standards CSA C22.2 No 142
UL 508
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 440.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months