Schneider-Electric
 
140DSI35300 picture- sonepar
140DSI35300
discrete input module Modicon Quantum - 32 I - 24 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Low voltage dc discrete input modules
Discrete input number 32
Complementary
Group of channels 4
Logic input Positive (sink)
Discrete input voltage 24 V DC
Input voltage limits 20...30 V
Voltage state 1 guaranteed >= 11 V DC
Voltage state 0 guaranteed <= 5 V DC
Current state 1 guaranteed >= 2.5 mA
Current state 0 guaranteed <= 1.2 mA
Addressing requirement 4 input words
Absolute maximum input 45 V during 10 ms decaying pulse
Response time 2.2 ms from state 0 to state 1
3.3 ms from state 1 to state 0
Isolation between group and bus 1780 Vrms for 1 minute
Isolation between group 500 Vrms for 1 minute
Checks Broken wire detection
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault detected (F)
32 LEDs (green) for input status
Marking CE
Bus current requirement 250 mA
Module format Standard
Net weight 0.3 kg
Environment
Standards CSA C22.2 No 142
UL 508
Product certifications FM Class 1 Division 2
C-Tick
ABS
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 429 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.399 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months