Schneider-Electric
 
140EHC10500 picture- sonepar
140EHC10500
Modicon Quantum - high-speed counter module - 8 I - 100000 Hz
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type High-speed counter module
Number of channels 5
Complementary
Number of inputs 8
Addressing requirement 12 output words
12 input words
Data format 2147483647 dec 32 bits
65535 dec 16 bits
Counting input voltage 30 V DC max
Counting input current 7 mA
Counting input type Discrete incremental counter
Counting frequency 100000 Hz
Duty cycle 1/1 counter input
Discrete input current 5 mA
Operating threshold 15...30 V single ended mode 24 V REF DC at state on
3...5 V single ended mode 24 V REF DC at state off
Discrete output number 8
Discrete output type Field Effect Transistor (FET)
Discrete output voltage 0 V switch off DC
20...30 V switch on DC
Load current 0.21 A
Maximum leakage current 0.1 mA state off
Maximum voltage drop <1.25 V state on
Isolation between channels and bus 500 Vrms for 60 s
Fault type Loss of output field power
Output short-circuit protection Internal
Power dissipation >= 6 W
Bus current requirement 250 mA
External power requirement 19.2...30 V
Rack type Local
Distributed
Remote
Local signalling 5 LEDs for channel status
Marking CE
Current consumption <= 1140 mA at 24 V DC external power supply
Module format Standard
Environment
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Standards UL 508
Product certifications RINA
UL
GOST
LR
CSA Class 1 Division 2
RRS
ABS
GL
DNV
C-Tick
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 16.0 cm
Package 1 Length 31.0 cm
Package 1 Weight 520.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.081 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months