Schneider-Electric
 
140NRP31201 picture- sonepar
140NRP31201
Ethernet fibre converter SM/LC 2CH - 100 MB
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Fibre converter
Optic fiber type Single mode
Complementary
Bus current requirement 1000 mA
Power dissipation in W 5 W
Inrush current 1 A at 5 V DC
Number of port 2 fiber optic, connector type: LC
2 ETHERNET, connector type: RJ45
Local signalling 1 LED green with RDY marking for module status
1 LED red with ERR marking for internal fault, module failure
1 LED green with STS1 marking for channel 1 link status
1 LED green with FX1 ACT marking for channel 1 communication status
1 LED green with STS2 marking for channel 2 link status
1 LED green with FX2 ACT marking for channel 2 communication status
Wavelength 1310 nm
Optic distance between 2 transceivers 15000 m (9/125 µm), optical power: -15…-8 dBm
Attenuation -15…-8 dB (9/125 µm)
Rise/fall time 2.5 ns
Receiver sensitivity - 28 dBm
Detected silence -45 dBm
Marking CE
Material PC (polycarbonate)
Width 40.34 mm
Height 250 mm
Depth 103.85 mm
Net weight 0.554 kg
Environment
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 0…95 %
Operating altitude 0...2000 m
Standards UL 508
CSA C22.2 No 142
FM Class 1 Division 2
Product certifications TÜV
Merchant Navy
C-Tick
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 614.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.298 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins