Schneider-Electric
 
140XBP00600 picture- sonepar
140XBP00600
Modicon Quantum - racks backplanes - 6 slots
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Rack backplane
Product specific application For distributed I/O modules
For remote I/O modules
For local I/O modules
Complementary
Free slots 6
Mounting support Mounting plate
Fixing mode By screw
Net weight 0.64 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 29.6 cm
Package 1 Length 37.8 cm
Package 1 Weight 1.27 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months