Schneider-Electric
 
140XBP01000 picture- sonepar
140XBP01000
Modicon Quantum - racks backplanes - 10 slots
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Rack backplane
Product specific application For distributed I/O modules
For local I/O modules
For remote I/O modules
Complementary
Free slots 10
Mounting support Mounting plate
Fixing mode By screw
Net weight 1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.700 cm
Package 1 Width 29.500 cm
Package 1 Length 53.500 cm
Package 1 Weight 2.030 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.914 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months