Schneider-Electric
 
140XBP01600C picture- sonepar
140XBP01600C
Modicon Quantum - racks backplane - 16 free slots - for I/O modules
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Rack backplane
Product specific application For remote I/O modules
For local I/O modules
For distributed I/O modules
Complementary
Free slots 16
Mounting support Mounting plate
Fixing mode By screw
Net weight 1.6 kg
Environment
Protective treatment Conformal coating Humiseal 1A33
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 29.5 cm
Package 1 Length 78.5 cm
Package 1 Weight 3.141 kg
Unit Type of Package 2 P06
Number of Units in Package 2 22
Package 2 Height 70.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 76.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months