Schneider-Electric
 
170DNT11000 picture- sonepar
170DNT11000
Modicon Momentum - Profibus DP communication adaptor - bus manager PLC
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Profibus DP communication adaptor
Communication port protocol Profibus DP
Method of access Master/slave
Transmission rate 9.6...12 Mbit/s
Transmission support medium Twisted pair
Complementary
Topology Ring
Multidrop
Number of devices per segment 0…126
Maximum cable distance between devices 1200 m
Addressing Switch selectable
Fail state Fail safe
Control parameter CRC-16
Supply From I/O base
Marking CE
Local signalling 1 LED (green) for bus fault (BF)
Electrical connection 1 connector SUB-D 9
Module format Standard
Net weight 0.07 kg
Environment
Product certifications CSA
UL
IP degree of protection IP20
Protective treatment TC
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 188 g
Package 1 Height 5.5 cm
Package 1 width 18 cm
Package 1 Length 26 cm
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Weight 1.904 kg
Package 2 Height 30 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months