Schneider-Electric
 
490RIO0S411 picture- sonepar
490RIO0S411
Modicon Quantum auto stripping tool for RG-11 coaxial cable
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation Stripping tool for coaxial cable
Accessory / separate part type Stripping tool
Accessory / separate part category Connection accessories
Accessory / separate part destination RG-11 coaxial cable
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 14.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 98.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months