Schneider-Electric
 
9007C62BY247 picture- sonepar
9007C62BY247
LIMIT SWITCH 600V 10AMP C +OPTIONS
Characteristics
Main
Range of product 9007
Series name Heavy duty
Device short name C
Head type Turret head rotary lever
Type of operator Spring return lever arm (standard pre-travel) (to be ordered separately
Drive shaft (reduced diameter to 0.306 in)lever arm
Switch actuation CW
Cable entry NPT conduit entry, cable outer diameter: 12.70 mm
Contacts type and composition 2 NO/2 NC
Contact operation Snap action
Complementary
Body material Zinc alloy
Switch function SPDT-DB
Contact form Form ZZ
Contacts material Silver alloy (Ag/Ni)
Minimum torque for tripping 0.45 N.m
Tripping angle 4 °
Maximum displacement angle 90 °
[Ie] rated operational current 10 A, A600
10 A, Q600
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 600 V
Local signalling Without pilot light
Product certifications CSA
CE
UL listed
Provided equipment Receptacle
Environment
Ambient air temperature for operation -29…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.62 cm
Package 1 Width 11.43 cm
Package 1 Length 4.572 cm
Package 1 Weight 566.991 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations