Schneider-Electric
9007CA11 picture- sonepar
9007CA11
LIMIT SWITCH LEVER ARM 2IN C
Main
Range of product 9007
Series name Heavy duty
Product or component type Limit switch lever
Device short name 9007C
Associated head 9007T5
9007A
9007T10
9007C
9007B
9007N
Associated complete product 9007AW
9007C
Movement of operating head Rotary
Type of operator Cast zinc spring return roller lever length: 50.80 mm - offset: - -
Type of roller 1 steel outside roller diameter: 19.05 mm - width: 6.35 mm
Type of approach Lateral approach
Positive opening Without
Complementary
Switch actuation By 30° cam
Net weight 0.05 kg
Environment
Ambient air temperature for operation -29…85 °C
Ambient air temperature for storage -29…85 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 45.359 g
Package 1 Height 1.524 cm
Package 1 width 2.286 cm
Package 1 Length 6.858 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months