Schneider-Electric
9007DA17 picture- sonepar
9007DA17
Limit switch lever, 9007, arm 21/2in c
Main
Range of product 9007
Series name Heavy duty
Product or component type Limit switch lever
Device short name 9007C
Associated head 9007C
9007T10
9007A
9007T5
9007B
9007N
Associated complete product 9007C
9007AW
Movement of operating head Rotary
Type of operator Cast zinc spring return roller lever length: 63.50 mm - offset: - -
Type of roller 1 nylon outside roller diameter: 16.00 mm - width: 16.00 mm
Type of approach Lateral approach
Positive opening Without
Complementary
Switch actuation By 30° cam
Net weight 0.05 kg
Environment
Ambient air temperature for operation -29…85 °C
Ambient air temperature for storage -29…85 °C
Environmental characteristic Standard environment
Packing Units
Package 1 Weight 45.359 g
Package 1 Height 6.452 cm
Package 1 width 2.540 cm
Package 1 Length 16.387 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months