Schneider-Electric
9016GAW21F picture- sonepar
9016GAW21F
vacuum switch 9016G - adjustable scale - 2 thresholds - Set 0 to 23.8 InHg
TODAY
APR 25, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product 9016G
Product or component type Electromechanical vacuum switch
Device application Sensitive control application
Device short name 9016G
Electrical circuit type Control circuit
Complementary
Factory modification With mounting bracket
Vacuum switch type of operation Regulation between two thresholds
Scale type Adjustable differential
Value of setting -
Vacuum sensor size 28.3 inHg
Range on decreasing vacuum 0…28.3 inHg
Approx adjustable differential at mid range 1.7…7.4 inHg
Maximum pressure 100 psi
Maximum permissible pressure - per cycle 689.48 kPa
Local display Without
Fluid connection type 0.25 inch 18 NPTF conforming to UL 508
Electrical connection Screw-clamp terminals AWG 22...AWG 12
Cable entry 0.5 inch NPT conduit entrance
Terminal block type 8 screw terminals
Pressure actuator Diaphragm nitrile (Buna-N)
Controlled fluid Air (-40…121 °C)
Water (-40…121 °C)
Hydraulic oil (-40…121 °C)
Gas (-40…121 °C)
Materials in contact with fluid Zinc plated steel
Nitrile (Buna-N)
3M Scotch-Grip 847 rubber and gasket adhesive
Enclosure material Die cast aluminium alloy 380
Operating position Any position
Maximum operating rate 120 cyc/mn
Repeat accuracy 0.4 %
[In] rated current 3 A 240 V AC A600 conforming to NEMA rating designation
6 A 120 V AC A600 conforming to NEMA rating designation
0.22 A 125 V DC R300 conforming to NEMA rating designation
0.11 A 250 V DC R300 conforming to NEMA rating designation
Local signalling Without:
Contacts type and composition 2(NC-NO), DPDT, Form ZZ, snap action, silver nickel contacts
Short-circuit protection 10 A cartridge overload and short-circuit protection, type gL
Mechanical durability 5000000 cycles
Setting Internal
Net weight 2.09 kg
Height 163.83 mm
Depth 124.46 mm
Width 115.82 mm
Environment
Standards UL 508
Product certifications UL listed
CSA
Protective treatment None
Ambient air temperature for operation -12…85 °C
Ambient air temperature for storage -12…85 °C
Vibration resistance 2 gn conforming to IEC 68-2-6 (f = 40…150 Hz)
Shock resistance 50 gn conforming to IEC 58-2-27
NEMA degree of protection NEMA 4/4X/13 conforming to UL 698
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.986 cm
Package 1 Width 19.812 cm
Package 1 Length 19.304 cm
Package 1 Weight 2.173 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months