Schneider-Electric
 
990NAD21110 picture- sonepar
990NAD21110
Modbus Plus drop cable - between Momentum I/O sub-base and T- junction - 2.4 m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Drop connection cable
Accessory / separate part designation Modbus Plus drop cable
Accessory / separate part destination Modbus Plus network
Complementary
Product compatibility STBNMP2212
990NAD23010
990NAD23020
990NAD23000
990NAD23021
140CPU43412U
140CPU31110
490NRP25300
NWBP85002
Range compatibility Modicon Momentum automation platform
Modicon Quantum automation platform
Advantys STB distributed I/O solutions
Modicon Premium automation platform
Lexium 15
Cable length 2.4 m
Electrical connection 1 male connector SUB-D 9 elbowed communication module side
Free end local site tap side
Net weight 0.169 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 160 g
Package 1 Height 2.3 cm
Package 1 width 22 cm
Package 1 Length 22.5 cm
Unit Type of Package 2 S03
Number of Units in Package 2 48
Package 2 Weight 8.5 kg
Package 2 Height 30 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months