Schneider-Electric
 
990NAD23000 picture- sonepar
990NAD23000
IP20 Modbus Plus junction box with line terminal - Modbus Plus network
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Junction box
Accessory / separate part designation IP20 Modbus Plus junction box with line terminal
Accessory / separate part destination Modbus Plus network
Additional information Requires the wiring tools 043509383
Quantity per set Set of 1
Complementary
Range compatibility Modicon Momentum automation platform
Modicon TSX Micro automation platform
Modicon Premium automation platform
Modicon Quantum automation platform
Communication port protocol Modbus Plus
Net weight 0.23 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 73 g
Package 1 Height 1 cm
Package 1 width 22 cm
Package 1 Length 20 cm
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Weight 3.65 kg
Package 2 Height 30 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months