Schneider-Electric
 
990NAD23011 picture- sonepar
990NAD23011
Modbus Plus line terminator connector kit - for box - IP 20 - set of 2
Schneider Electric
Characteristics
Main
Accessory / separate part designation Modbus Plus ruggedized tap terminator
Accessory / separate part type Line terminator
Accessory / separate part category Connection accessories
Product compatibility 990NAD23010
Accessory / separate part destination IP65 tap
Quantity per set Set of 2
Complementary
Range compatibility Modicon Quantum automation platform
Modicon Premium automation platform
Modicon Momentum automation platform
Communication network type Modbus Plus
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 13.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 48.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.241 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months