Schneider-Electric
 
ABE7E16EPN20 picture- sonepar
ABE7E16EPN20
connection sub-base ABE7 - for Twido extension - 16 inputs
Schneider Electric
Characteristics
Main
Range of product Modicon ABE7
Product or component type Passive discrete I/O sub-base
[Us] rated supply voltage 24 V DC for controller side
24 V DC for sensor/controller side
Number of channels 16
Number of terminal per channel 2
Connections - terminals Screw type terminals, 1 x 0.09...1 x 1.5 mm² (AWG 28...AWG 16) flexible with cable end
Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 12) solid
Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 14) flexible without cable end
Screw type terminals, 2 x 0.09...2 x 0.75 mm² (AWG 28...AWG 20) flexible with cable end
Screw type terminals, 2 x 0.2...2 x 2.5 mm² (AWG 28...AWG 16) solid
Connector destination Twido programmable controller
Complementary
Supply voltage limits 19…30 V DC (controller side) conforming to IEC 61131-2
20.4…26.4 V DC (sensor/controller side) conforming to IEC 61131-2
Discrete input number 16
Discrete input logic Sink
Discrete output voltage 24 V
Discrete output voltage type DC
Product compatibility TWDDDI16DK
TWDDDI32DK
Status LED 1 LED for power ON
Polarity distribution 1 common/16 channels for input
Short-circuit protection 2 A internal fuse, 5 x 20 mm, fast blow (controller side)
Connector type HE-10
Pin number 20 pins
Fixing mode By clips, mounting on 35 mm symmetrical DIN rail conforming to IEC 60715
By screws
Maximum supply current 2 A
Switched current 15 mA for input circuit
Voltage drop on power supply fuse 0.3 V
[Ui] rated insulation voltage 2000 V terminals/mounting rails
Overvoltage category II conforming to IEC 60664-1
Tightening torque 0.6 N.m with flat Ø 3.5 mm screwdriver
Net weight 0.43 kg
Environment
Standards IEC 61131-2 Type 1
Product certifications CSA
UL
IP degree of protection IP2x conforming to IEC 60529
Resistance to incandescent wire 750 °C conforming to IEC 60695-2-11
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 2 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
Resistance to electrostatic discharge 4 kV (contact) level 3 conforming to IEC 61000-4-2
8 kV (air) level 3 conforming to IEC 61000-4-2
Resistance to radiated fields 10 V/m (80000000…2000000000 Hz) conforming to IEC 61000-4-3 level 3
Resistance to fast transients 2 kV level 3 conforming to IEC 61000-4-4
Ambient air temperature for operation -5…60 °C conforming to IEC 61131-2
Ambient air temperature for storage -40…80 °C conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 202 g
Package 1 Height 7 cm
Package 1 width 8.2 cm
Package 1 Length 13.6 cm
Unit Type of Package 2 S03
Number of Units in Package 2 32
Package 2 Weight 6.94 kg
Package 2 Height 30 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months