Schneider-Electric
 
ABE9C1281C23 picture- sonepar
ABE9C1281C23
IP67 passive splitter box - M23 connector - with 8 channels M12 connector - Led
Telemecanique
Characteristics
Main
Range of product Advantys ABE9
Product or component type IP67 passive splitter box
Number of channels 8
Electrical connection 1 male connector M23 19 pins
8 female connectors M12 5 pins
Status LED 1 LED (green)power ON
1 LED per channel (yellow)channel status
Complementary
Number of ways 16 ways
[Ue] rated operational voltage 24 V DC
Current per channel 4 A
Insulation group Category 3 conforming to VDE 0110
Operating position Any position
Fixing mode M4 screw fixing
Contact resistance 5000 µOhm
Current of common 16 A 1 mm²
12 A 0.75 mm²
Separation of commons Without
Net weight 0.14 kg
Environment
IP degree of protection IP67 conforming to IEC 529
Product certifications CULus
Ambient air temperature for operation -20…80 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 0.2 gn (f= 57…150 Hz) conforming to IEC 68-2-6, FC tests
Shock resistance 30 gn for 11 ms conforming to EN 68-2-2
30 gn for 11 ms conforming to IEC 68-2-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 168 g
Package 1 Height 4.5 cm
Package 1 width 5.7 cm
Package 1 Length 15.5 cm
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Weight 11.108 kg
Package 2 Height 30 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months