Schneider-Electric
ACW5M119012 picture- sonepar
ACW5M119012
PRESSOSTAT - WITH 0,07 TO 7,6 BARS - ACW5
TODAY
MAY 01, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product Telemecanique Pressure sensors XM
Pressure sensor name ACW
Pressure sensor type Electromechanical pressure sensor
Product specific application For regulation between 2 thresholds
Scale type Adjustable differential
Contacts type and composition 1 C/O snap action
Cable entry 1 entry tapped for ISO M20 cable gland
Fluid connection type G 1/4 (female) conforming to ISO 228
Materials in contact with fluid Phosphor bronze
Pressure rating 5.2 bar
Adjustable range of switching point on falling pressure 0.07…5.2 bar
Adjustable range of switching point on rising pressure 0.37…6.2 bar
Pressure actuator Bellows
Electrical circuit type Control circuit
Complementary
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2.5 mm²
Controlled fluid Air (-73…125 °C)
Hydraulic oil (-73…125 °C)
Non-corrosive fluid (-73…125 °C)
Short-circuit protection 10 A cartridge fuse, type gG
Enclosure material Zinc alloy
Possible differential minimum at low setting 0.3 bar
Possible differential minimum at high setting 0.3 bar
Possible differential maximum at low setting 1 bar
Possible differential maximum at high setting 1 bar
Maximum permissible pressure - per cycle 7 bar
Mechanical durability 1000000 cycles
Setting External
Local display Without
Terminals description ISO n°1 (3-4)NO
(1-2)NC
Width 88 mm
Height 167 mm
Depth 68 mm
Net weight 1.55 kg
Environment
Protective treatment TC
Standards IEC 60947-5-1
CE
Product certifications UL recognized
CSA
IP degree of protection IP65 conforming to IEC 60529
Ambient air temperature for operation -56…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 10.5 cm
Package 1 Length 20.5 cm
Package 1 Weight 1.551 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope