Schneider-Electric
 
AOABM3CZMSXMZZ picture- sonepar
AOABM3CZMSXMZZ
Augmented Operator Builder Performance Paper license
Schneider Electric
Characteristics
Main
Range of product EcoStruxure Augmented Operator Advisor
Product or component type License
Format Paper
Variant Builder
Software type EcoStruxure Augmented Operator Advisor builder
Type of license Trial (42 days)
1 year Single
Performance
Operating system requirement Windows 10 64 bit
Product compatibility Standard PC
Tablet PC
Language English
Spanish
German
French
Italian
Chinese
Korean
Complementary
Document type Quick start-up guide
User manual
System requirements Internet browser
Provided equipment EcoStruxure Augmented Operator Advisor builder
User's documentation in electronic format
Software function Augmented reality
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 17.5 cm
Package 1 Length 25.0 cm
Package 1 Weight 54.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 840.0 g