Schneider-Electric
 
AOARM1CZMSPMZZ picture- sonepar
AOARM1CZMSPMZZ
Augmented Operator RT Performance Level 1 Paper license, mono-area projects
Schneider Electric
Characteristics
Main
Range of product EcoStruxure Augmented Operator Advisor
Product or component type License
Format Paper
Variant Runtime
Software type EcoStruxure Augmented Operator Advisor runtime
Type of license Trial (42 days)
Permanent
Performance
Operating system requirement Windows 10 64 bit
Product compatibility Standard PC
Tablet PC
Language English
Spanish
German
French
Italian
Chinese
Korean
Complementary
Document type Quick start-up guide
User manual
Service benefits Up to 20 point of interest
Up to 10 procedures
System requirements 600 MB hard-drive space
2 GB RAM
Provided equipment EcoStruxure Augmented Operator Advisor runtime
User's documentation in electronic format
Software designation Mono-area project
Software function Augmented reality
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 17.5 cm
Package 1 Length 25.0 cm
Package 1 Weight 58.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 710.0 g