Schneider-Electric
 
BMXXBE2005 picture- sonepar
BMXXBE2005
X80 Backplane Extender Kit
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Accessory / separate part category Connection accessories
Accessory / separate part type Backplane
Accessory / separate part designation M340 backplane extender kit
Product compatibility BMXXBE1000
Accessory / separate part destination M340 backplane
Complementary
Kit composition Cable and line terminator
Environment
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
2014/34/EU - ATEX directive
Product certifications CE
UL
CSA
RCM
EAC
Merchant Navy
ATEX zone 2/22
IECEx zone 2/22
Standards EN/IEC 61131-2
EN/IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
EN/IEC 60079-0
Environmental characteristic Hazardous location class I division 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 630 g
Package 1 Height 6.7 cm
Package 1 width 20.5 cm
Package 1 Length 22.5 cm
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Weight 6.86 kg
Package 2 Height 30 cm
Package 2 width 40 cm
Package 2 Length 60 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months