Schneider-Electric
 
ESEEXPCZZTPMZZ picture- sonepar
ESEEXPCZZTPMZZ
Printed license, Ecostruxure Machine Expert, STANDARD Team(10)
Schneider Electric
Characteristics
Main
Range of product EcoStruxure Machine Expert
Product or component type Licence part number
Format Paper
Type of license Standard
Quantity per set Set of 10
Provided equipment License
Complementary
Software designation EcoStruxure Machine Expert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 17.4 cm
Package 1 Length 24.9 cm
Package 1 Weight 53.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 648.0 g